IESNA:LM-63-2002
[TEST]P949047
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-930-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17683
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2758.2 2589.6 2443.3 2270.2 2097.1 1989.9 1952 1957.6 1989.9 2031.3
2224.4 2824.1 3797.9 4773.9 5761 6517 7184.8 7709.6 8246.8 8591.8
8617.5 8189.8 6279.2 5470.7 4551.6 3093.2 1916.2 1514.2 1017.3 536
268 203.2 129.5 75.9 30.2 0 0
2758.2 2613.1 2466.8 2294.8 2119.5 2011.2 1971 1967.6 1995.5 2033.5
2182 2702.4 3638.2 4734.8 5681.7 6469 7162.5 7762.1 8264.6 8663.3
8752.6 8399.8 6553.9 5609.1 4733.7 3290.9 2040.2 1571.2 1051.9 562.8
312.7 245.7 167.5 109.4 71.5 16.8 0
2758.2 2609.7 2472.4 2309.3 2138.5 2032.4 1987.7 1978.8 1996.6 2031.3
2128.4 2510.3 3312.1 4358.4 5373.5 6278 7097.7 7799 8413.2 8924.6
9112.2 8957 8373 6582.9 5520.9 4073.7 2556.1 1840.3 1338.9 782.8
527.1 435.5 380.8 317.1 217.8 38 0
2758.2 2625.3 2493.6 2351.8 2198.8 2084.9 2034.6 2014.5 2021.2 2048
2096 2294.8 2826.3 3686.2 4709.1 5730.9 6737 7698.5 8558.3 9180.3
9557.8 9609.1 9330 8845.3 8052.5 6690.1 5462.9 4194.3 2811.8 1302.1
661.1 435.5 329.4 217.8 86 0 0
2758.2 2630.9 2520.4 2400.9 2276.9 2182 2125.1 2102.7 2099.4 2120.6
2156.3 2230 2466.8 2999.4 3820.2 4794 5882.7 7005 8119.5 9056.4
9738.7 10107.2 10121.7 9852.6 9487.4 8988.3 8290.3 7087.6 5273 3184.8
1360.1 473.5 197.7 110.6 43.6 3.4 0
2758.2 2653.3 2555 2472.4 2383 2311.6 2272.5 2254.6 2252.4 2269.1
2301.5 2348.4 2446.7 2665.5 3111.1 3799 4699 5726.4 6800.7 7866
8879.9 9738.7 10389.7 10652.1 10677.8 10665.5 10678.9 10377.4 8986 6387.5
3562.2 1199.3 304.9 112.8 27.9 2.2 0
2758.2 2675.6 2600.8 2547.2 2504.7 2476.8 2471.2 2481.3 2501.4 2528.2
2568.4 2624.2 2696.8 2817.4 3018.4 3362.4 3897.3 4616.4 5427.1 6298.1
7245.1 8224.4 9178.1 10040.2 10801.8 11426 12079.3 12731.4 12719.1 10721.4
6657.7 2819.6 734.8 207.7 62.5 4.5 0
2758.2 2705.7 2661.1 2635.4 2632 2647.7 2680.1 2735.9 2789.5 2854.3
2941.4 3029.6 3117.8 3237.3 3393.6 3635.9 4011.2 4538.2 5155.8 5885
6715.8 7546.6 8412 9236.2 10299.2 11393.6 12722.5 13972 14599.6 13849.2
10919 5955.3 1668.3 355.1 75.9 5.6 0
2758.2 2739.2 2723.6 2739.2 2771.6 2825.2 2893.3 2973.8 3049.7 3134.6
3227.2 3321 3420.4 3552.2 3725.3 3976.5 4324.9 4810.7 5414.8 6115
6960.3 7860.4 8863.2 9954.2 11136.8 12451.1 13838 15143.5 15815.7 15146.8
11921.8 5493 1166.9 302.6 62.5 5.6 0
2758.2 2738.1 2733.7 2753.8 2792.8 2855.4 2933.5 3009.5 3097.7 3179.2
3270.8 3360.1 3462.9 3585.7 3763.3 4019 4375.2 4862.1 5478.5 6234.5
7092.1 8032.4 9057.5 10195.4 11408.1 12742.6 14134 15378 15933 14970.4
11238.4 4574 887.8 235.6 46.9 4.5 0
2758.2 2760.5 2778.3 2839.7 2914.6 3016.2 3139 3261.9 3383.6 3506.4
3625.9 3754.3 3891.7 4077 4347.3 4693.5 5117.8 5658.3 6306 7031.8
7806.8 8610.8 9479.6 10300.4 11053 11690.6 12184.2 12335 11785.6 10073.7
6463.4 1897.3 345.1 106.1 26.8 8.9 0
2758.2 2770.5 2804 2871 2967 3087.7 3220.5 3360.1 3497.5 3622.5
3744.3 3862.6 3988.8 4142.9 4327.2 4577.3 4910.1 5315.5 5769.9 6240.1
6715.8 7194.8 7659.4 8026.8 8218.9 8221.1 8045.8 7648.2 6830.8 5673.9
3681.7 1236.2 275.8 90.5 34.6 13.4 0
2758.2 2772.7 2814.1 2881.1 2980.5 3093.2 3212.7 3327.7 3424.9 3498.6
3541 3567.8 3576.8 3590.2 3617 3660.5 3776.7 4023.4 4336.1 4642.1
4842 4933.5 4915.7 4666.7 4119.5 3395.9 2593 1699.6 989.4 533.8
285.9 126.2 52.5 21.2 7.8 1.1 0
2758.2 2779.4 2804 2850.9 2885.5 2904.5 2906.7 2862.1 2780.6 2641
2444.4 2198.8 1919.6 1638.2 1366.8 1113.3 886.7 733.7 680.1 673.4
680.1 675.6 607.5 481.3 343.9 230 153 116.1 96 78.2
60.3 38 15.6 6.7 2.2 0 0
2758.2 2780.6 2775 2737 2655.5 2531.5 2362.9 2119.5 1801.2 1431.6
1086.5 804 599.7 491.3 452.3 444.4 438.9 432.2 421 408.7
389.7 348.4 287 223.3 172 136.2 108.3 84.9 65.9 49.1
32.4 15.6 6.7 2.2 0 0 0
2758.2 2764.9 2705.7 2562.8 2347.3 2067 1685.1 1266.3 909 660
528.2 471.2 436.6 407.6 381.9 360.7 349.5 337.2 326.1 314.9
297 265.8 225.6 183.1 144.1 115 92.7 71.5 53.6 36.9
19 8.9 3.4 0 0 0 0
2758.2 2744.8 2608.6 2369.6 2036.8 1623.7 1148 785 586.3 518.1
484.6 453.4 414.3 367.4 319.4 279.2 249 235.6 244.6 258
258 242.3 214.4 178.7 140.7 111.7 87.1 68.1 50.3 33.5
21.2 8.9 3.4 0 0 0 0
2758.2 2737 2534.9 2195.4 1742 1206 787.3 584 530.4 501.4
471.2 428.8 378.6 325 273.6 230 194.3 176.4 168.6 166.4
167.5 167.5 163 148.5 130.7 111.7 93.8 74.8 60.3 48
35.7 21.2 4.5 0 0 0 0
2758.2 2733.7 2474.6 2072.6 1534.3 983.8 646.6 550.5 520.4 492.5
454.5 405.4 351.8 297 250.1 211.1 186.5 173.1 164.2 156.3
148.5 141.8 136.2 129.5 120.6 108.3 92.7 78.2 67 54.7
40.2 24.6 4.5 0 0 0 0
2758.2 2720.3 2419.9 1962 1372.4 839.8 588.5 540.5 514.8 482.4
441.1 395.3 346.2 292.6 245.7 211.1 189.8 178.7 170.9 164.2
155.2 148.5 140.7 132.9 122.8 106.1 84.9 72.6 60.3 48
33.5 15.6 2.2 0 0 0 0
2758.2 2719.1 2403.1 1920.7 1306.5 786.2 570.6 536 512.6 477.9
435.5 393.1 347.3 297 249 212.2 192.1 180.9 172 165.3
158.6 150.8 141.8 131.8 117.3 94.9 69.2 58.1 46.9 34.6
22.3 7.8 0 0 0 0 0
2758.2 2721.4 2393.1 1904 1278.6 769.4 570.6 534.9 510.3 476.8
433.3 390.8 347.3 295.9 247.9 211.1 192.1 180.9 173.1 166.4
159.7 150.8 141.8 131.8 116.1 91.6 67 57 44.7 33.5
20.1 6.7 0 0 0 0 0
